IESNA:LM-63-2002
[TEST]P1175357
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1270D835-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2871
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1523.8 1509.6 1478.6 1437.2 1390.6 1337.6 1281.9 1222.4 1159.1 1094.4
1027.1 961.1 890 818.8 745.1 671.4 597.6 522.6 452.8 402.3
366.1 333.7 301.4 270.4 241.9 216 190.2 166.9 143.6 122.9
102.2 82.8 64.7 47.9 29.8 14.2 0
1523.8 1525.1 1498 1457.9 1413.9 1364.7 1311.7 1252.2 1191.4 1128
1062 993.5 923.6 852.5 780 707.6 636.4 564 490.3 424.3
376.4 340.2 307.9 274.2 244.5 217.3 191.5 166.9 143.6 125.5
108.7 90.6 69.9 51.7 33.6 19.4 0
1523.8 1513.5 1495.4 1464.3 1426.8 1385.4 1340.2 1289.7 1236.7 1179.7
1117.7 1058.2 992.2 931.4 862.8 799.4 733.5 666.2 602.8 535.5
470.9 407.5 351.9 310.5 279.4 249.7 222.5 196.6 168.2 142.3
117.7 94.4 72.4 53 36.2 20.7 0
1523.8 1514.8 1505.7 1490.2 1465.6 1435.9 1403.5 1362.1 1314.3 1265.1
1212.1 1159.1 1103.4 1047.8 989.6 930.1 870.6 812.4 752.9 692.1
633.9 579.5 522.6 465.7 408.8 350.6 292.3 239.3 194 156.5
124.2 97 73.7 53 34.9 18.1 0
1523.8 1516.1 1517.4 1508.3 1490.2 1472.1 1447.5 1415.2 1377.7 1337.6
1293.6 1248.3 1199.2 1148.7 1097 1043.9 988.3 934 877 822.7
769.7 711.5 652 592.5 526.5 460.5 393.2 328.6 260 203.1
147.5 98.3 71.1 49.2 29.8 14.2 0
